text.skipToContent text.skipToNavigation

Plug-In Outlet Center Unit / 120V/15A/6 O/L /lighted switch/15' cord

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Six outlets, putty white aluminum housing, 15A, lighted switch. 15' (4.6m) 14/3 SJT putty white cord with NEMA5-15 plug. Length 12 1/4'' (311mm). Receptacle center-to-center 1 1/4'' (32mm). Snap-on, slide-off mounting.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Six outlets, putty white aluminum housing, 15A, lighted switch. 15' (4.6m) 14/3 SJT putty white cord with NEMA5-15 plug. Length 12 1/4'' (311mm). Receptacle center-to-center 1 1/4'' (32mm). Snap-on, slide-off mounting.

Specifications

General Info
Color White
Product Series Plug-In Outlet Center
Type PIOC
Application Sector Commercial, Residential
Product Line Wiremold
Country Of Origin Mexico
Features Lighted Switch
Number of Receptacles 6
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Receptacle Type Simplex
Standard cULus Recognized: File E66421 Guide XBYS XUHT VZCA
UPC Number 786776047646
Dimensions
Product Length US 12.0 in
Product Width US 2.0 in
Product Weight US 3.0 lb
Receptacle Spacing 1.25 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E66421
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 15 A
Cord Length 10 ft
Enclosure Type Aluminum
Environmental Conditions Dry interior locations
Mounting Type Snap-on, Slide-off
NEMA Configuration Code 5-15P, 5-15R
Phase Single
Voltage 125.0 V
Wiring Method Cord-ended

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Does this product have built in surge protection?

Asked by: Anonymous
Hello. No, these units do not feature surge protection. Thanks!
Answered by: Wiremold Tech Support
Date published: 2024-10-22
  • y_2025, m_10, d_13, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_R612, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT