text.skipToContent text.skipToNavigation

Plug-In Outlet Center Unit / 120V/15A/6 O/L /lighted switch/15' cord

UL207BD Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

UL207BD includes six outlets in a rugged gray aluminum housing. Delivers 15A with a lighted switch. Includes 15ft 14/3 SJT black cord with NEMA 5-15 plug.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • UL207BC includes six outlets in a rugged gray aluminum housing. Delivers 15A with a lighted switch. Includes 6ft 14/3 SJT black cord with NEMA 5-15 plug.

Specifications

General Info
Color Aluminum, Gray
Product Series Plug-In Outlet Center
Type PIOC
Application Sector Commercial, Residential
Product Line Wiremold
Country Of Origin Mexico
Features Resettable Circuit Breaker
Number of Receptacles 6
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Receptacle Type 5-15R
Standard cULus Listed: File E66421, Guide XBYS/XBYS7
UPC Number 786776043112
Dimensions
Product Depth US 1.89 in
Product Length US 12.0 in
Product Width US 2.0 in
Product Weight US 2.75 lb
Receptacle Spacing 1.25 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E66421
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 15 A
Cord Length 15 ft
Mounting Type Screw Mount
NEMA Configuration Code 5-15P, 5-15R
Voltage 125.0 V
Wiring Method Cord-ended

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Where can I get mounting clips for a UL207BD power strip?

Asked by: David
Hello. We can provide replacement mounting clips for the UL207BD. Please contact Wiremold Tech Support directly to discuss the details. Thanks!
Answered by: Wiremold Tech Support
Date published: 2025-09-08
  • y_2025, m_10, d_14, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_UL207BD, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT