text.skipToContent text.skipToNavigation

Plug-In Outlet Center Unit / 120V/15A/6 O/L /lighted switch/6' cord/Value Grade Surge

PR610N Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Basic surge protection. Six outlets, lighted switch, impact-resistant putty white polymetric housing, 15A. 6' (1.8m) 14/3 SJT putty white cord with NEMA5-15 plug. Maximum surge current 6500 Amps. 11 3/4"" x 2 1/4"" x 1 1/2 (298mm x 57mm x 38mm). Keyhole mounting.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Basic surge protection. Six outlets, lighted switch, impact-resistant putty white polymetric housing, 15A. 6' (1.8m) 14/3 SJT putty white cord with NEMA5-15 plug.
  • Maximum surge current 6500 Amps. 11 3/4" x 2 1/4" x 1 1/2 (298mm x 57mm x 38mm). Keyhole mounting.

Specifications

General Info
Color White
Product Series Perma Power
Type PIOC
Application Sector Commercial, Residential
Product Line Wiremold
Country Of Origin China
Features Lighted Switch, Surge Protection
Number of Receptacles 6
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed: File E66421 Guide XYBS XUHT VZCA
UPC Number 786776130072
Dimensions
Product Height US 1.5 in
Product Length US 2.24 in
Product Width US 11.73 in
Product Weight US 1.5 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E111219
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 15 A
Class 75
Connection Cord-ended
Cord Length 6 ft
Mounting Type Snap-on, Slide-off
NEMA Configuration Code 5-15P, 5-15R
Short Circuit Rating 6500A
Type of Indicators Light
Voltage 120.0 V
Wiring Method Cord-ended

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;