text.skipToContent text.skipToNavigation

Plug-In Outlet Center Unit / 120V/15A/6 O/L /lighted switch/6' cord

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 34ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Six outlets, putty white aluminum housing, 15A, lighted switch. 6' (1.8m) 14/3 SJT putty white cord with NEMA5-15 plug. Length 12 1/4'' (311mm). Receptacle center-to-center 1 1/4'' (32mm). Snap-on, slide-off mounting.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Six outlets, putty white aluminum housing, 15A, lighted switch. 6' (1.8m) 14/3 SJT putty white cord with NEMA5-15 plug. Length 12 1/4'' (311mm). Receptacle center-to-center 1 1/4'' (32mm). Snap-on, slide-off mounting.

Specifications

General Info
Color White
Product Series Plug-In Outlet Center
Type PIOC
Application Sector Commercial, Residential
Product Line Wiremold
Country Of Origin Mexico
Features Lighted Switch
Number of Receptacles 6
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Receptacle Type Simplex
Standard cULus Recognized: File E66421 Guide XBYS XUHT VZCA
UPC Number 786776047639
Dimensions
Product Length US 12.0 in
Product Width US 2.0 in
Receptacle Spacing 1.25 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E66421
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 15 A
Cord Length 6 ft
Enclosure Type Aluminum
Environmental Conditions Dry interior locations
Mounting Type Snap-on, Slide-off
NEMA Configuration Code 5-15P, 5-15R
Phase Single
Voltage 125.0 V
Wiring Method Cord-ended

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;