text.skipToContent text.skipToNavigation

Plug-In Outlet Center Unit / 120V/20A/4 O/L /lighted switch/15' cord

ULB420-15 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 108ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Four 20A, 120V, 60Hz, 2500 watt outlets, lighted switch, putty white aluminum housing, 15' (4.6m) 12/3 SJT black cord with NEMA5-20 plug. Length 10 3/4'' (273mm). Receptacle center-to-center 1 1/2'' (38mm). Snap-on slide-off mounting.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Four 20A, 120V, 60Hz, 2500 watt outlets, lighted switch, putty white aluminum housing, 6' (1.8m) 12/3 SJT black cord with NEMA5-20 plug. Length 10 3/4'' (273mm). Receptacle center-to-center 1 1/2'' (38mm). Snap-on slide-off mounting.

Specifications

General Info
Color White
Product Series Plug-In Outlet Center
Type PIOC
Application Sector Commercial, Residential
Product Line Wiremold
Country Of Origin Mexico
Features Lighted Switch, Resettable Circuit Breaker
Number of Receptacles 4
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Receptacle Type Simplex
Standard cULus Recognized: File E66421 Guide XBYS XUHT VZCA
UPC Number 786776043341
Dimensions
Product Length US 10.75 in
Product Width US 2.0 in
Product Weight US 4.0 lb
Receptacle Spacing 1.5 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E66421
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 20 A
Cord Length 15 ft
Enclosure Type Aluminum
Environmental Conditions Dry interior locations
Mounting Type Slide-off, Snap-on
NEMA Configuration Code 5-20P, 5-20R
Phase Single
Voltage 120.0 V
Wiring Method Cord-ended

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;