
Plug-In Outlet Center Unit / 120V/20A/6 O/L /lighted switch/6' cord/Computer Grade Surge
M620BZLS
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Perma Power computer grade surge protection. Six outlets, lighted switch, durable putty white aluminum housing, 20A. 6' (1.8m) 12/3 SJT putty white cord with NEMA 5-20 plug. Length 18"(457mm). Snap-on, slide-off mounting.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Bronze | ||
Product Series | Perma Power | ||
Type | PIOC | ||
Application Sector | Commercial, Residential | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Features | Lighted Switch, Surge Protection | ||
Number of Receptacles | 6 | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed: File E66421 Guide XYBS XUHT VZCA | ||
UPC Number | 786776524666 |
Dimensions
Product Height US | 1.89 in | ||
Product Length US | 2.0 in | ||
Product Width US | 18.0 in | ||
Product Weight US | 4.0 lb | ||
Receptacle Spacing | 1.5 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E66421 | ||
cULus Listed | Yes |
Technical Information
Amperage | 20 A | ||
Class | 75 | ||
Connection | Cord-ended | ||
Cord Length | 6 ft | ||
Environmental Conditions | Indoor, dry location | ||
Mounting | Yes | ||
Mounting Type | Slide-off, Snap-on | ||
NEMA Configuration Code | 5-20P, 5-20R | ||
Phase | Single Stage | ||
Response Time | <1 ns | ||
Short Circuit Rating | 36000 Amps [12000 Amps L-N 12000 Amps L-G 12000 Amps N-G] | ||
Type of Indicators | Light | ||
Voltage | 120.0 V | ||
Wiring Method | Cord-ended |
Resources
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
UL2064BC | Wiremold
Provides power distribution in a portable, plug-in unit.