text.skipToContent text.skipToNavigation

Plug-In Outlet Center Unit / Medical/Dental Grade/APPROVED for Patient Care areas/120V/15A/6 O/L /15' cord

ULM6-15 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Six outlets. Rugged white aluminum housing. 15' (4.6m) 14/3 SJT white cord with NEMA5-15 plug. Length 13 1/4'' (337mm). Receptacle center-to-center 1 1/2'' (38mm). Snap-on, slide-off mounting. cTUVus Listed as Medical Electrical Equipment. NOTE: Suitable for use where Article 517 of NEC requires Hospital Grade Outlets.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Six outlets. Rugged white aluminum housing. 6' (1.8m) 14/3 SJT white cord with NEMA5-15 plug. Length 13 1/4'' (337mm).
  • Receptacle center-to-center 1 1/2'' (38mm). Snap-on, slide-off mounting. cTUVus Listed as Medical Electrical Equipment. NOTE: Suitable for use where Article 517 of NEC requires Hospital Grade Outlets.

Specifications

General Info
Color White
Product Series Plug-In Outlet Center
Type PIOC
Application Sector Commercial, Healthcare, Residential
Product Line Wiremold
Country Of Origin Mexico
Features Medical Grade
Number of Receptacles 6
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Receptacle Type Simplex
Standard cULus Recognized: File E66421 Guide XBYS XUHT VZCA
UPC Number 786776078091
Dimensions
Product Length US 13.0 in
Product Width US 2.0 in
Product Weight US 3.25 lb
Receptacle Spacing 1.5 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 15 A
Cord Length 15 ft
Enclosure Type Aluminum
Environmental Conditions Dry interior locations
Mounting Type Snap-on, Slide-off
NEMA Configuration Code 5-15P, 5-15R
Phase Single
Voltage 125.0 V
Wiring Method Cord-ended

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;