text.skipToContent text.skipToNavigation

Plug-In Outlet Center Unit / Plug-In Outlet Center Unit / 250V/10A/5 IEC320 Female Outlets/Male IEC320 Input

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Five 250V, IEC 320 outlets, gray finish, 10A single pole circuit breaker, power cord not included. Length 11' (279mm). Receptacle center-to-center 1 1/2'' (38mm). Input is provided with a male IEC320 Receptacle. Appropriate input cord must be purchased separately. Output receptacles are female IEC320. Snap-on, slide-off mounting. Power cord not included. NOTE: cULus Listed, TUV Nord Certified EN0950.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Five 250V, IEC 320 outlets, gray finish, 10A single pole circuit breaker, power cord not included.
  • Length 11' (279mm). Receptacle center-to-center 1 1/2'' (38mm). Input is provided with a male IEC320 Receptacle. Appropriate input cord must be purchased separately.
  • Output receptacles are female IEC320. Snap-on, slide-off mounting. Power cord not included. NOTE: cULus Listed, TUV Nord Certified EN0950.

Specifications

General Info
Color Gray
Product Series Plug-In Outlet Center
Type PIOC
Application Sector Commercial, Residential
Product Line Wiremold
Country Of Origin Mexico
Number of Receptacles 5
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Receptacle Type Simplex
Standard cULus Recognized: File E66421 Guide XBYS XUHT VZCA
UPC Number 786776100907
Dimensions
Product Length US 11.0 in
Product Width US 2.0 in
Product Weight US 1.35 lb
Receptacle Spacing 1.5 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E173292
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 10 A
Enclosure Type Aluminum
Environmental Conditions Dry interior locations
Mounting Type Slide-off, Snap-on
Phase Single
Voltage 250.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;