text.skipToContent text.skipToNavigation

Plug-In Outlet Center Unit / Polymeric/120V/15A/6 O/L /lighted switch/15' cord

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

P6 includes six outlets in a putty white impact-resistant housing. Delivers 15A of power with a lighted switch. Includes 15ft 14/3 SJT white cordwith NEMA 5-15 plug.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This product meets the material restrictions of RoHS

Specifications

General Info
Color White
Product Series Plug-In Outlet Center
Type PIOC
Application Sector Commercial, Residential
Product Line Wiremold
Country Of Origin China
Features Lighted Switch
Number of Receptacles 6
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Receptacle Type 5-15R
Standard UL Listed: File E66421, Guide XBYS
UPC Number 786776043488
Dimensions
Product Height US 2.19 in
Product Length US 12.37 in
Product Width US 1.12 in
Product Weight US 2.2 lb
Receptacle Spacing 1.25 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  LR90520
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 15 A
Cord Length 15 ft
Mounting Type Screw Mount
NEMA Configuration Code 5-15P, 5-15R
Voltage 125.0 V
Wiring Method Cord-ended

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Does the P6-15 have surge protection?

Asked by: Nicholas Fetterick
Hello, The P6-15 has a resettable circuit breaker. It does not offer surge protection. Thank you
Answered by: Wiremold Tech Support
Date published: 2024-05-10
  • y_2025, m_10, d_13, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_P6-15, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT