
Plug-In Outlet Center Unit / Rack Mount 120V/15A/6 rear O/L /lighted switch/15' cord/Computer Grade Surge
R5BZ-15
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Six rear outlets, lighted switch, 15A. 15' (4.6m) cord. Perma Power computer grade, surge protection.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Black | ||
Product Series | Perma Power | ||
Type | PIOC | ||
Application Sector | Commercial, Residential | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Features | Lighted Switch, Surge Protection | ||
Number of Receptacles | 6 | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Recognized: File E66421: Guide XBYS2, XUHT2, VZCA3 | ||
UPC Number | 786776044003 |
Dimensions
Product Height US | 2.57 in | ||
Product Length US | 1.75 in | ||
Product Width US | 19.0 in | ||
Product Weight US | 4.1 lb | ||
Receptacle Spacing | 1.5 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Amperage | 15 A | ||
Class | 75 | ||
Connection | Cord-ended | ||
Cord Length | 15 ft | ||
Mounting | Yes | ||
Mounting Type | Rack Mounting | ||
NEMA Configuration Code | 5-15P, 5-15R | ||
Phase | Single Stage | ||
Response Time | <1 ns | ||
Short Circuit Rating | 36000 Amps [12000 Amps L-N 12000 Amps L-G 12000 Amps N-G] | ||
Type of Indicators | Light | ||
Voltage | 120.0 V | ||
Wiring Method | Cord-ended |
Resources
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
J24B2B | Wiremold
Bring power safely and conveniently to wherever you need it.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
7011BDS | Wiremold
Advanced protection for critical electronic and communications equipment.