text.skipToContent text.skipToNavigation

Plug-In Outlet Center Unit / Rack Mount 120V/15A/6 rear O/L /lighted switch/15' cord/Premium Grade Surge

R5S-15 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 30ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Six rear outlets, lighted switch, 15A. 15' (4.6m) cord. Sentrex high performance surge protection.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Six rear outlets, lighted switch, 15A. 15' (4.6m) cord. Sentrex high performance surge protection.

Specifications

General Info
Color Black
Product Series Sentrex
Type PIOC
Application Sector Commercial, Residential
Product Line Wiremold
Country Of Origin Mexico
Features Surge Protection
Number of Receptacles 6
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Recognized: File E66421: Guide XBYS2, XUHT2, VZCA11
UPC Number 786776100822
Dimensions
Product Height US 2.57 in
Product Length US 1.75 in
Product Width US 19.0 in
Product Weight US 4.5 lb
Receptacle Spacing 1.5 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Trade Programs
USMCA Yes
Technical Information
Amperage 15 A
Class 75
Connection Cord-ended
Cord Length 15 ft
Mounting Yes
Mounting Type Rack Mounting
NEMA Configuration Code 5-15P, 5-15R
Phase Three Stage
Response Time <1 ns
Short Circuit Rating 56000 Amps [32000 Amps L-N 12000 Amps L-G 12000 Amps N-G]
Type of Indicators Light
Voltage 120.0 V
Wiring Method Cord-ended

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What are the mounting hole locations? What are the overall dimensions?

Asked by: Frank
Mounting hole locations measure 18.31&quot; center to center and overall product length (including mounting ears is 19&quot;. For complete dimensional information for this item please reference the attached drawing.
Answered by: Tech Support Team
Date published: 2021-02-08
  • y_2025, m_10, d_17, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_R5S-15, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT