text.skipToContent text.skipToNavigation

Plug-In Outlet Center Unit / Rack Mount 120V/15A/8 rear O/L /lighted switch/15' cord/Computer Grade Surge

R8BZ-15 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Eight rear outlets, lighted switch, 15A. Receptacles rotated 90 degrees and 4 outlets spaced to accommodate transformers. 15' (4.6m) cord. Perma Power computer grade surge protection.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Eight rear outlets, lighted switch, 15A. Receptacles rotated 90 degrees and 4 outlets spaced to accommodate transformers. 15' (4.6m) cord. Perma Power computer grade surge protection.

Specifications

General Info
Color Black
Product Series Perma Power
Type PIOC
Application Sector Commercial, Residential
Product Line Wiremold
Country Of Origin China
Features Lighted Switch, Surge Protection
Number of Receptacles 8
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Recognized: File E66421: Guide XBYS2, XUHT2, VZCA13
UPC Number 786776012217
Dimensions
Product Height US 2.57 in
Product Length US 1.75 in
Product Width US 19.0 in
Product Weight US 3.1 lb
Receptacle Spacing 1.31 in, 2 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 15 A
Class 75
Connection Cord-ended
Cord Length 10 ft
Mounting Yes
Mounting Type Rack Mounting
NEMA Configuration Code 5-15P, 5-15R
Phase Single Stage
Response Time <1 ns
Short Circuit Rating 36000 Amps [12000 Amps L-N 12000 Amps L-G 12000 Amps N-G]
Type of Indicators Light
Voltage 120.0 V
Wiring Method Cord-ended

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;