
Special Use Plug-In Outlet Center Unit / NOT for Patient Care areas / 120V/15A / 6 O/L / 6' cord
ULBH6-6
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Six outlets. Rugged white aluminum housing. 6' (1.8m) 14/3 SJT white cord with NEMA5-15 plug. Length 13 1/4'' (337mm). Receptacle center-to-center 1 1/2'' (38mm). Snap-on, slide-off mounting. Not for use in critical care enviornments. NOTE: Not for use where Article 517 of NEC requires Hospital Grade Outlets.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Six outlets. Rugged white aluminum housing. 6' (1.8m) 14/3 SJT white cord with NEMA5-15 plug. Length 13 1/4'' (337mm).
- Receptacle center-to-center 1 1/2'' (38mm). Snap-on, slide-off mounting. Not for use in critical care enviornments. NOTE: Not for use where Article 517 of NEC requires Hospital Grade Outlets.
Specifications
General Info
Color | White | ||
Product Series | Plug-In Outlet Center | ||
Type | PIOC | ||
Application Sector | Commercial, Residential | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Features | Resettable Circuit Breaker | ||
Number of Receptacles | 6 | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Receptacle Type | Simplex | ||
Standard | cULus Recognized: File E66421 Guide XBYS XUHT VZCA | ||
UPC Number | 786776043419 |
Dimensions
Product Length US | 13.0 in | ||
Product Width US | 2.0 in | ||
Product Weight US | 2.25 lb | ||
Receptacle Spacing | 1.5 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E66421 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 15 A | ||
Cord Length | 6 ft | ||
Enclosure Type | Aluminum | ||
Environmental Conditions | Dry interior locations | ||
Mounting Type | Snap-on, Slide-off | ||
NEMA Configuration Code | 5-15P, 5-15R | ||
Phase | Single | ||
Voltage | 125.0 V | ||
Wiring Method | Cord-ended |
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is this product latex free?
Hello. Based on supply chain data, ULBH6-15 is not made with or contains intentionally added latex during manufacturing. This determination is based upon information obtained from sources which Wiremold believes are reliable; however, the information is provided without any representation of warranty, expressed or implied. Thank you
Date published: 2025-10-15
Bazaarvoice SAP Hybris Integration Version 2.8.1