text.skipToContent text.skipToNavigation

Discontinued - TradeMaster Decorator Hallway Light & Single Receptacle, Black

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 41ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  NTL81TRBKCC6

TradeMaster Decorator Hallway Light & Single Receptacle, 15amp 120/125vac, Black

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Impact-resistant face and back body.
  • GE Lexan high impact-resistant lens.
  • External screw-pressure-plate back and side wired. Accepts #12 and #14 AWG.
  • Ground screw position under the end of the strap minimizes the risk of contact.
  • Energy-efficient LED has average 20-year life expectancy: eliminates bulb replacement.
  • Sensor automatically turns light ON in the dark.
  • Increased light output for better illumination.
  • Light sensor for enhanced sensitivity.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Replaced by Part Number  NTL81TRBKCC6
Color Black
Country Of Origin China
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  140596
cULus Listed  Yes
Technical Information
Amperage 15 A

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

How do I get a replacement for my GFCI outlet with night light it stopped working part #195-NTLRNICC4 color nickel

Asked by: JOE
Hello, Please contact us at Technical Support so we can troubleshoot with you. Thank you!
Answered by: Wiremold Tech Support
Date published: 2022-12-14

Can the LED light be wall switch controlled, without switching the receptacle? Does it come in tamper-resistant?

Asked by: Lucky
You can not split the circuit between the outlet and the switch. The outlet is tamper resistant already.
Answered by: Legrand Technical Support
Date published: 2020-01-02
  • y_2024, m_5, d_2, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_TM8HWLBKCC, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT