text.skipToContent text.skipToNavigation

20A 3 Pole 4 Wire Fusible Mechanical Interlock

PS420FMIR5W Pass and Seymour
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 44ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Three pole, Four wire, Fusible Mechanical Interlock Receptacle. 20 amp, 3/600 volt.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Top or Bottom feed.
  • Unit shipped with no holes drilled: a top and bottom feed spot drill is provided for locating hole saw or knockout.
  • End user decides at installation whether top or bottom feed is appropriate.
  • No closure plug kits required.

Specifications

General Info
Color Gray
Application Sector Industrial
Product Line Pass & Seymour
Country Of Origin United States
Wall Plate Included Yes
Number of Receptacles 1
Outlet Type Pin & Sleeve
Warranty Type 1-Year
Standard UL Listed
UPC Number 785007101072
Dimensions
Product Depth US 10.09 in
Product Height US 24.5 in
Product Width US 9.13 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E31169
cULus Listed  Yes
Technical Information
Amperage 20 A
Connection Location Top and Bottom
IEC Clock Position Clock Position 5
Wire Connection Type Screw Terminals
Enclosure Type NEMA 12, NEMA 4X
Indoor/Outdoor Indoor
Number of Poles 3-Way
Number of Wires 4
Operating Temperature -50°-60°C
Operating Temperature Max 60 °C
Operating Temperature Min -50 °C
Voltage 480.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;