
20A 3 Pole 4 Wire Fusible Mechanical Interlock
PS420FMIR9W
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Three pole, Four wire, Fusible Mechanical Interlock. 20 amp, 3/240VAC.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Gray | ||
Application Sector | Industrial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | United States | ||
Wall Plate Included | Yes | ||
Number of Receptacles | 1 | ||
Outlet Type | Pin & Sleeve | ||
Warranty Type | 1-Year | ||
Standard | UL Listed | ||
UPC Number | 785007101058 |
Dimensions
Product Depth US | 10.09 in | ||
Product Height US | 24.5 in | ||
Product Width US | 9.13 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E31169 | ||
cULus Listed | Yes |
Technical Information
Amperage | 20 A | ||
Connection Location | Top and Bottom | ||
IEC Clock Position | Clock Position 9 | ||
Wire Connection Type | Screw Terminals | ||
Enclosure Type | NEMA 12, NEMA 4X | ||
Indoor/Outdoor | Indoor | ||
Number of Poles | 3-Way | ||
Number of Wires | 4 | ||
Operating Temperature | -50°-60°C | ||
Operating Temperature Max | 60 °C | ||
Operating Temperature Min | -50 °C | ||
Voltage | 125.0 V |
Resources
Instruction Sheet
CAD Drawings
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS320C6WR | Pass and Seymour
100A Pin & Sleeve Watertight Replacement Receptacle Cap