
Pin and Sleeve Strain Relief Adapter
PSAD60125
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Pin and Sleeve Strain Relief Adapter, 60A 1 1/4-inch NPTFitting.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- All P&S Watertight Pin & Sleeve plugs, connectors, receptacles, and inlets bring you the features to enhance versatility, reliability, and safety.
- North American products come completely ready to wire, for quick, simple installation.
- And all feature chemical-resistant thermoplastic construction.
- Shrouded, nickel-plated, solid-brass pins provide corrosion protection and excellent conductivity.
- An exclusive, hinged cord grip eliminates loose parts that get lost.
Specifications
General Info
Application Sector | Industrial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | United States | ||
Standard | UL Listed | ||
UPC Number | 785007235135 |
Dimensions
Product Length US | 2.08 in | ||
Product Width US | 2.0 in |
Technical Information
Amperage | 60 A |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS3100P7WR | Pass and Seymour
100A Pin & Sleeve Watertight Inlet