text.skipToContent text.skipToNavigation

15A, 125V Watertight Plug, Black

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 31ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Rated watertight for 1,500 psi high-pressure hosedown, Pass and Seymour watertight plugs and connectors feature multiple seals to ensure protection against the environment. Thermoplastic elastomer (TPV) construction stands up to impacts, oils, chemicals, heat and weather.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Thermoplastic elastomer (TPV) construction stands up to impacts, oils, chemicals, heat and weather.
  • Nickel-plated blades and contacts for long-lasting, superior corrosion resistance.
  • Devices resist high-pressure hose down of 1,500 psi.
  • Color-coded sealing bushings provided for a large range of cord diameters.
  • Large ribs on body for a superior grip when mating.
  • All black construction.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Color Black
Type Plug
Application Sector Commercial
Product Line Pass & Seymour
Country Of Origin United States
Features Watertight
Warranty Type 1-Year
Standard CSA Listed, FSUL, UL Listed
UPC Number 785007040852
Dimensions
Product Length US 2.62 in
Product Width US 1.85 in
Technical Information
Amperage 15 A
Flanged No
Number of Phases 1
Connection Cable
Connector Style Straight Blade
Environmental Conditions Moisture Resistance NEMA 3R (Flip Lid Assemblies/Back Boxes) Flammability UL94V0 (boxes & wiring device interiors) UL94V2 (cover plates) UL94HB (wiring device housings, flip lid seals) Operating Temperature -40°C (without impact) to +60°C continuous UV Resistance All exposed materials are UV stabilized
Indoor/Outdoor Both
Number of Poles Double Pole
Number of Wires 3
Terminal Accommodation #18 AWG - #12 AWG
Voltage 125.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;