text.skipToContent text.skipToNavigation

Female Watertight Cap for 30A Locking Devices, Yellow

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Female Watertight Replacement Cap for 30amp Locking Devices
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Rubber body construction stands up to impacts, oil, chemicals, heat, and weather.
  • Forms a seal to keep out contaminants when connector is not in use.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Color Yellow
Type Accessory
Application Sector Commercial, Industrial
Product Line Pass & Seymour
Country Of Origin United States
Warranty Type 1-Year Limited Warranty
Standard UL Listed, CSA Listed
UPC Number 785007035414
Technical Information
Environmental Conditions Moisture Resistance NEMA 4, 4X, 12, 6, 6P/IP65, 66, 67 (Plug & Connector only) Flammability UL94V0 (boxes & wiring device interiors) Operating Temperature -40°C (without impact) to +60°C continuous UV resistance All exposed material s are UV stabilized

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;