text.skipToContent text.skipToNavigation

15A/10A, 125V/250V Watertight Straight Blade Connector, Yellow

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 71ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Rated watertight for 1,500 psi high-pressure hosedown, Pass and Seymour plugs and connectors feature multiple seals to ensure protection against the environment. Constructed of a sturdy rubber body, which makes them impact- and chemical-resistant, they have nickel-plated blades and contacts for superior corrosion resistance.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Rubber body construction stands up to impacts, oils, chemicals, heat and weather.
  • Floating blades allow self-alignment with contacts for a firm, even electrical connection.
  • Terminal screws backed-out, ready-to-wire, saving time and money.
  • Nickel-plated blades and contacts for long-lasting, superior corrosion resistance.
  • Compression-type cord grip provides watertight seal and 205 lb. pull out strength.
  • Multiple ring seals between plug and connector ensures protection from water and contaminants.
  • Quick-drive assembly screws allow for fast installation to save time and money.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Color Yellow
Type Connector
Application Sector Commercial
Product Line Pass & Seymour
Country Of Origin United States
Features Watertight
Warranty Type 1-Year
Standard CSA Listed, FSUL, UL Listed
UPC Number 785007033717
Dimensions
Product Height US 1.85 in
Product Length US 4.03 in
Technical Information
Amperage 10 A
Flanged No
Number of Phases 1
Connection Cable
Connector Style Straight Blade
Environmental Conditions Moisture Resistance NEMA 3R (Flip Lid Assemblies/Back Boxes) Flammability UL94V0 (boxes & wiring device interiors) UL94V2 (cover plates) UL94HB (wiring device housings, flip lid seals) Operating Temperature -40°C (without impact) to +60°C continuous UV Resistance All exposed materials are UV stabilized
Indoor/Outdoor Both
Number of Poles 3-Way
Number of Wires 3
Terminal Accommodation #18 AWG - #12 AWG
Voltage 125/250 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;