text.skipToContent text.skipToNavigation

20A, 250V EHU GCM Angled Connector, Black and White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Straight BladeGCM Connector 3W 20A 250V
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Integral indication of ground continuity and power status. Continuous monitoring enhances personnel safety and adds convenience.
  • Dual bright LED indicators w/ 360° visibility. Green LED show proper ground continuity & power; red LED indicate ground loss or reversed polarity. No LED means open hot, neutral, or hot-to-ground cross. For 250V, green & red LED show hot-to-ground cross.
  • Chemical- and impact-resistant nylon housing features horizontal, easy-grip ribs on back body.
  • Exclusive two-piece cord grip accepts a wide range of cord widths. Provides more consistent pressure for superior conductor retention.
  • Internal dust shield keeps terminals free of contaminants.
  • Recessed cord-grip screw reduces screwdriver slippage, improves safety. Quick-thread tri-drive assembly and cord-grip screws come backed-out and ready-to-wire.
  • Color-coded terminal screws are positioned on the same plane and backed-out for fast installation.
  • Industrial-strength, brass alloy plug blades and connector contacts resist heat rise, provide excellent conductivity.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Color Black
Type Connector
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin Mexico
Features Ground Continuity Monitoring
Warranty Type 1-Year
Standard UL498, FEDSPEC
UPC Number 785007237252
Dimensions
Product Length US 2.638 in
Product Width US 1.516 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Amperage 20 A
Flanged No
Number of Phases 3
Connector Style Straight Blade
Indoor/Outdoor Indoor
NEMA Configuration Code 6-20R
Number of Poles Double Pole
Number of Wires 3
Terminal Accommodation #18 AWG - #12 AWG
Voltage 250.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;