Discontinued - 20A, 125V Turnlok® Ground Continuity Monitoring (GCM) Plug
27W47GCM
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Rated watertight for 1,500 psi high-pressure hosedown, P&S watertight GCM plugs and connectors feature multiple seals to ensure protection against the environment. The transparent body houses dual LED lights with 360� visibility, indicating ground continuity and power status, while providing a NEMA 6P/IP67 rating.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Integral indication of ground continuity and power status. Convenient continuous monitoring enhances personnel safety.
- Dual, bright LED indicators with 360 degree visibility. Green LEDs indicate proper ground continuity and power status. Red LEDs indicate ground continuity loss or reversed polarity. No LED indicates open hot, open neutral, or hot to ground cross. For 250V configurations: Hot to ground cross will be indicated by a green and red LED.
- Chemical- and impact-resistant nylon housing features horizontal, easy-grip ribs on back body.
- Exclusive two-piece cord grip accepts a wide range of cord widths and provides more consistent pressure for superior conductor retention.
- Recessed cord-grip screw reduces screwdriver slippage for improved safety. Quick-thread tri-drive assembly and cord-grip screws come backed-out and ready-to-wire.
- Internal dust shield keeps terminals free of contaminants.
- Color-coded terminal screws are positioned on the same plane and backed-out for fast installation.
- Industrial-strength, brass alloy plug blades and connector contacts resist heat rise, provide excellent conductivity.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Product Line | Pass & Seymour | ||
Country Of Origin | United States | ||
Standard | UL Listed, CSA Listed |
Technical Information
Phase | Single | ||
Number of Wires | 3 | ||
Amperage | 20 A | ||
Number of Poles | Double Pole | ||
Wire Size | 14 - 10 AWG | ||
Voltage | 125.0 V | ||
Environmental Conditions | Moisture Resistance NEMA 4, 4X, 12, 6, 6P/IP65, 66, 67 (Plug & Connector only) Flammability UL94V0 (boxes & wiring device interiors) Operating Temperature -40°C (without impact) to +60°C continuous UV resistance All exposed material s are UV stabilized |
Resources
Brochure
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1