text.skipToContent text.skipToNavigation

radiant® LED Advanced 150W Single Pole 3-Way Dimmer, Brown

radiant® LED Advanced 150W Single Pole 3-Way Dimmer, Brown is rated 4.6 out of 5 by 44.
  • y_2025, m_10, d_13, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_7, tr_37
  • loc_en_US, sid_RHL153P, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT

$30.97 USD

Upgrade your space with Legrand's newest LED dimmer switch in the radiant® Collection. Designed specifically for flicker-free control of today's dimmable LED light bulbs and fixtures, this dimmer features advanced circuitry to offer a superior lighting control experience that works right out of the box. The dimmer switch boasts a variety of user adjustments to adapt to a wide range of dimmable LED lights, eliminating unpleasant flickering, pop-ons and more. As a part of the radiant® Collection, the advanced dimmer for LED lights also features clean lines and smooth control for a sophisticated touch. Pair with a screwless radiant® Wall Plate and other designer switches and outlets from the Collection for a cohesive design throughout the home. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
*Not intended for use with 0-10V, Magnetic Low Voltage and Electronic Low Voltage Drivers.

Pack Size 1-PK
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Specifically designed for use with dimmable LED bulbs and fixtures up to 150W at 120VAC. Optimized to work out of the box and provide flicker-free control of LEDs. *Not intended for use with 0-10V, Magnetic Low Voltage and Electronic Low Voltage Drivers.
  • Advanced dimming technology maximizes LED compatibility to provide a full range of control while helping to eliminate most common LED dimming issues.
  • Simple high-and-low end dimming limit adjustability with easy-to-push calibration button to meet all lighting preferences and eliminate LED flickering.
  • Optional LED Burst Mode setting can be activated as needed to help eliminate or reduce LED turn on delays and pop-ons.
  • Replaces any basic single-pole or 3-way switch or dimmer in less than 15 minutes. No neutral wire required, works in both new construction and retrofit applications.
  • Back-wire screw and pressure plate terminations for easy and reliable wiring with ground wire lead and wire nut provided.
  • QR code provided on front face of device to provide easy access to installation guides and videos.
  • Low-profile paddle switch offers smoother on/off preset control, while separate, ergonomic slider allows for precise adjustment of light levels.
  • Constant memory feature returns light levels and user adjustments to return to previous settings following a power failure or outage.
  • Constant memory feature returns light levels and user adjustments to return to previous settings following a power failure or outage.

Specifications

General Info
Color Brown
Type Decorator, Dimmer, Switch
Finish Matte
Application Sector Hospitality, Residential
Product Line Pass & Seymour
Country Of Origin China
Features High-End Trim (Dim Range), LED Burst Mode, Low-End Trim (Dim Range)
Number of Switches 1
Switch Type Paddle, Slider
Warranty Type Limited Lifetime Warranty
Standard RoHS, CSA, cULus, NEMA (SSL-7A, WD1 & WD6)
UPC Number 785007442908
Dimensions
Product Depth US 1.46 in
Product Height US 4.19 in
Product Width US 1.74 in
Product Weight US 0.194 lb
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  C22.2 No. 184.1-96
cULus ListingNumber  E95219
cULus Listed  Yes
Additional Information
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Requires Neutral Wire No
Seismic Tested No
Wire Connection Type Screw Terminals
Dimming Compatibility Forward Phase
Environmental Conditions 0 to 90% (relative humidity, non-condensing)
Frequency Rating 60 Hz
Indoor/Outdoor Indoor
Load Rating 120V 1.25A 150W (CFL), 120V 1.25A 150W (Incandescent), 120V 1.25A 150W (LED)
Load Type LED
Mounting Type Wall Box
Number of Poles Single Pole 3-Way
Maximum Humidity 90% (relative humidity, non-condensing)
Preset Yes
Voltage 120 VAC
Wire Size #14 - #10 AWG

Videos

Reviews

Rated 5 out of 5 by from Highest Quality and Design These radiant LED advanced single pole switches are amazing and somewhat hard to find unless you buy direct from Legend. I am thoroughly impressed with the quality of this product. I am going to purchase some more now.
Date published: 2025-08-05
Rated 2 out of 5 by from Plate not included and nowhere to be found Picture looks great and nice switch but plate not obtainable. What you get is just the switch. Tried to order Radiant collection plate in red but not on this or any other site. Would have been nice to know this when ordering.
Date published: 2025-07-04
Rated 1 out of 5 by from Dimmer Once the dimmer was installed, my LED light fixture was flickering even with the correct dimmable LED bulbs. What type of LED solid state fixtures and or bulbs are these dimmers meant for? In addition, the dimmer had a lot plastics parts that didn't feel it would last.
Date published: 2025-04-26
Rated 5 out of 5 by from Great Product I bought this dimmer to replace an existing dimmer that was noisy with LED lights. This dimmer has removed the noise and looks great too!
Date published: 2025-02-20
Rated 5 out of 5 by from sleek and functional dimmers Replaced my entire home's (20+) dimmers with these - they look great, are very ergonomic and work perfectly with our new LED lights. Electrician commented on how easy they were to install. Highly recommend to anyone wanting to upgrade their dimmers with something contemporary yet very practical.
Date published: 2025-01-02
  • y_2025, m_10, d_13, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_7, tr_37
  • loc_en_US, sid_RHL153P, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT

Questions & Answers

Can the dimmer switch be installed in either location in a two-switch (3-way) setup?  

Asked by: Ziya
Thank you for your inquiry. Yes, the radiant RHL153 series dimmers can be installed on either switch location of the 3-way configuration.
Answered by: Pass & Seymour Technical Support
Date published: 2025-01-29

Is this dimmer suitable for 5 watts or less for a LED fixture ?

Asked by: Mark
Thank you for your inquiry. The radiant advance LED dimmer requires a minimum of 3 watts.
Answered by: Pass & Seymour Technical Support
Date published: 2024-10-25

Do you make this switch in the brown color, but in a matte finish? We are trying to match it to the matte brown radiant outlet and outlet cover, but only finding glossy finishes for the dimmer and normal switches.

Asked by: Danielle
Thank you for reaching out. The radiant dimmer part number RHL153P is brown and has a satin finish to match the various radiant screwless wall plates and devices. If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Answered by: Pass & Seymour Technical Support
Date published: 2024-09-11

Can I control several LED lights (dimming all of them together) with one of these switches?

Asked by: Jeff T
Thank you for your inquiry. The radiant advance dimmer (RHL153P) will support up to 150 watts of LED load. If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Answered by: Pass & Seymour Technical Support
Date published: 2024-04-22

Can this dimmer be used on 277 volt circuit for led lighting?

Asked by: Dave
Does Legrand have a similar product that can dim LEDs on 277 volt circuits?
Answered by: Dave
Date published: 2024-03-14

Can you put two of these dimmers on a single circuit? I'd like to put these on either side of the house and be able to dim from either location. It's fine if the ramification of this is that the max lighting is capped at the lower of the two fixtures.

Asked by: hpg
No, unfortunately you cannot install two of these dimmers to control the same light. You would have to use a switch in one location and a dimmer in the other. For multilocation dimming, I would recommend checking out our with Netatmo system.
Answered by: Wiremold Tech Support
Date published: 2024-03-28

Where can i purchase this switch? It doesn't appear to be available anywhere.

Asked by: Mark
The Where to buy tool only reports “WE'RE SORRY We couldn't find any local results for this search.”
Answered by: Mark
Date published: 2023-12-28

Is this product compatible with low voltage driver/transformer based LED fixtures?

Asked by: Jeff
Hello, The RHL153P will control up to 150W of forward phase dimmable LED/CFL/Incandescent load types (excludes 0-10v drivers). The RHL153P will not support Electronic low voltage (ELV) drivers, and we would recommend the RH703PTUW dimmer (requires neutral) for ELV applications. Best Regards, Technical Support
Answered by: Pass & Seymour Technical Support
Date published: 2025-07-22
  • y_2025, m_10, d_13, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_9
  • loc_en_US, sid_RHL153P, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT

You may also like...