text.skipToContent text.skipToNavigation

Hospital Grade Amber Power-Indicating LED Tamper-Resistant 20A Duplex Self-Test GFCI Receptacles with SafeLock® Protection, Ivory

2097HGTRPIAMBI Pass and Seymour
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 40ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Conducts an automatic test every three seconds, ensuring it's always ready to protect. If the device fails the test, the indicator light flashes to signal that the GFCI should be replaced. It also has our proven SafeLock® Protection - if critical components are damaged and ground fault protection is lost, power to the receptacle is disconnected. Visual LED power identification of receptacles to ensure proper functionality for necessary loads. For detailed Tamper-Resistant receptacle information, visit our Tamper-Resistant Receptacles page.
Color Ivory
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Protects against shock caused by ground-fault occurrences. GFCI receptacles make it easier to fix trips with a reset button right on the device.
  • Power-indicating amber LED provides visual indication of power being present at the receptacle.
  • Hospital Grade GFCIs are subjected to additional performance requirements, including reliability, integrity, strength, and durability tests.
  • Enhanced tamper-resistant automatic shutter system allows for easier plug insertion while inhibiting young children or others from inserting objects.
  • Conducts an industry-leading automatic self-test every 3 seconds. The trip indicator light flashes if the device fails the self-test, signaling the GFCI is to be replaced.
  • Equipped with patented SafeLock® protection. If critical components are damaged and ground-fault protection is lost, power to the receptacle is disconnected.
  • GFCIs prevent line-load reversal due to inadvertent miswire; there is no power to the face or downstream receptacles if wired incorrectly.
  • High-impact-resistant, thermoplastic construction for superior strength and durability.
  • Auto-ground clip assures a positive ground to metal box.
  • FSUL listed (Federal Specification WC596).

Specifications

General Info
Color Ivory
Finish Matte
Application Sector Commercial, Healthcare
Product Line Pass & Seymour
Country Of Origin China
Features Indicator Lights, Self-Test
Wall Plate Included Yes
Number of Receptacles 2
Outlet Type GFCI, Hospital Grade, Tamper-Resistant
Warranty Type 1-Year Limited Warranty
UPC Number 785007289947
Dimensions
Product Depth US 1.03 in
Product Height US 4.2 in
Product Width US 1.73 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 20 A
Connection Location Back and Side
Wire Connection Type Internal Pressure Plates, Screw Terminals
Indoor/Outdoor Indoor
Is Tamper-Resistant Yes
Is Weather Resistant No
Mounting Type Box
NEMA Configuration Code 5-20R
Number of Gangs 1
Number of Poles Double Pole
Number of Wires 3
Voltage 125.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;