radiant® Tamper-Resistant Weather-Resistant 20A Duplex Self-Test GFCI Receptacles with SafeLock® Protection, Gray
2097TRWRGRYCCD4
radiant Collection
radiant Spec Grade 20A Weather Resistant Self Test GFCI Receptacle is rated
out of
5 by
1.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$32.93 USD
GFCI receptacles from the radiant® Collection self-test automatically every three seconds to ensure reliable protection from shock due to ground fault occurrences. Meeting National Electrical Code requirements for ground fault protection, GFCI receptacles make it easier to recognize and fix trips right where they happen – no more confusion at the breaker box. Also including tamper and weather* resistance, this model was designed for use in outdoor spaces. Maximize safety, in style, with GFCI protection featuring the sleek, clean lines of radiant. 20A outlets are ideal for use with larger appliances and in commercial settings, as well as to meet regional requirements (Chicago, Canada).
GFCI protection is required by code in bathrooms, kitchens, garages, basements, outdoor areas, and for any other outlets found within six feet of a sink or water source. GFCI outlets should always be used when replacing existing GFCI outlets during renovation.
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Spec-Grade devices are engineered to meet federal specifications for use in commercial installations.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Protects against shock caused by ground-fault occurrences. Unlike breaker alternatives, GFCI receptacles make it easier to fix trips with a reset button right on the device.
- Conducts an industry-leading automatic self-test every 3 seconds. If the device ever fails, the indicator light flashes to signal it should be replaced.
- Equipped with proven SafeLock protection feature: if critical components are damaged and protection is lost, power to the outlet is disconnected.
- Extends GFCI protection to "downstream" outlets when used with feed-thru wiring configuration. Note: Will cut power to face and downstream outlets if wired incorrectly.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection
- Replaces any standard receptacle with ease, in as little as 10 minutes.
- Features durable, high-impact resistant thermoplastic construction.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Gray | ||
Finish | Matte | ||
Country Of Origin | China | ||
Number of Receptacles | 2 | ||
Outlet Type | GFCI, Outdoor, Residential, Self-Test, Weather-Resistant | ||
Warranty Type | 1-Year Limited Warranty | ||
Type | Outlet |
Dimensions
Product Width US | 1.73 in | ||
Product Depth US | 1.13 in | ||
Product Height US | 4.2 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Number of Gangs | 1 | ||
Amperage | 20 A | ||
Number of Poles | Double Pole | ||
Indoor/Outdoor | Outdoor | ||
NEMA Configuration Code | 5-20R | ||
Mounting Type | Box | ||
Voltage | 125.0 V | ||
Environmental Conditions | 95% Humidity, UL 94 V2 |
Resources
Cutsheet
Supporting Document
Premium Content
Reviews
Rated 5 out of
5
by
Nick from
Radiant Spec Grade 20A WR GFCI Outlet
3rd time ordering from Legrand, quick shipping as always. Quality product, will continue to shop with Legrand
Date published: 2023-12-18
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Does this outlet have a brushed gold look to it? I am needing a brushed gold GFCI outlet and cover.
Thank you for your inquiry. The GFCI part number 2097TRWRI is in the color Ivory. We currently offer this GFCI in the following colors:
- Ivory
- White
- Brown
- Gray
- Black
- Light Almond
If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Date published: 2024-03-20
Good afternoon, can you tell me cULus Listed number? The item is Spec-Grade 20A Weather-Resistant Self-Test GFCI Receptacle 2097TRWRI radiant Collection
Here is the 3rd Party compliance on our GFCI:
3rd Party Compliance: cULus Listed, File Number E42190, Standard UL498, Attachment Plugs and
Receptacles UL943 GFCIs. Federal Specification WC596 Hospital Grade. Standard CSA-C22.2 No. 42,
General Use Receptacles, CSA-C22.2 No. 144 GFCIs. Conforms to NEMA WD-1 and WD-6.
Date published: 2020-10-13
Bazaarvoice SAP Hybris Integration Version 2.8.1