
radiant® 15A 3-Way Switch, White, 100-Pack
TM873W100
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
The radiant collection is a step up from the standard with simple, classic options in wiring devices, home automation controls and screwless wall plates that complement today's homes. radiant Screwless Wall Plate not included. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Replaces any standard 3-way switch with ease.
- Allows you to control a light fixture from two locations in a room.
- Smooth paddle action.
- High-impact resistant thermoplastic construction for durability and extended service life.
- Side wire terminal screws #12 AWG solid wire: push wire terminals accept #14 AWG solid cooper wire only.
- Narrow back body leaves more room for wires in the box.
- Captivated mounting screws offer hassle-free installation.
- Coordinate your USB charger with a radiant screwless wall plate.
Specifications
General Info
Color | White | ||
Type | Switch | ||
Finish | Satin | ||
Application Sector | Commercial, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Features | Decorator Style | ||
Wall Plate Included | No | ||
Switch Type | Paddle | ||
Warranty Type | 1-Year Limited Warranty | ||
Standard | UL, CSA | ||
UPC Number | 785007404463 |
Dimensions
Product Depth US | 1.27 in | ||
Product Height US | 4.19 in | ||
Product Width US | 1.43 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
CSA File Number | C22.2 111 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 15 A | ||
Connection Location | Back and Side | ||
Requires Neutral Wire | Yes | ||
Seismic Tested | No | ||
Wire Connection Type | Push Wire, Wire Terminal | ||
Environmental Conditions | 95% (relative humidity, non-condensing) | ||
Indoor/Outdoor | Indoor | ||
Load Rating | 15 A @ 120/125 VAC | ||
Load Type | CFL, Fluorescent, Halogen, Incandescent, LED, Universal, Xenon | ||
Mounting Type | Wall Box | ||
Number of Poles | 3-Way | ||
Throw Type | Single Throw | ||
Terminal Accommodation | #14 AWG - #10 AWG | ||
Voltage | 120/125 V |
Resources
Supporting Document
Premium Content
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1