
adorne® Mirror 2-Gang Screwless Wall Plate
AWM2GMR1
adorne Collection
adorne® Mirror 4-Gang Screwless Wall Plate is rated
out of
5 by
6.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$104.92 USD
Complements a wide variety of styles and décor with a hint of glam. A 4-Gang Wall Plate, it is perfectly sized to fit any combination of up to four standard-sized adorne devices, or up to eight half-sized adorne designer switches and outlets.
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Includes one Wall Plate and one Steel Frame for mounting the wall plate.
- A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.
- Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
- Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals.
- Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.
Specifications
General Info
Color | Mirror | ||
Type | Wall Plate | ||
Finish | Glossy | ||
Application Sector | Commercial, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Construction | Screwless Design Snaps into Frame | ||
Wall Plate Type | Dimmer/Switch, Outlet | ||
Warranty Type | Limited Lifetime Warranty | ||
Standard | cULus UL514, cETLus | ||
UPC Number | 785007110036 |
Dimensions
Product Depth US | 0.35 in | ||
Product Height US | 5.13 in | ||
Product Width US | 5.29 in |
Technical Information
Indoor/Outdoor | Indoor | ||
Mounting Type | Screwless | ||
Number of Gangs | 2 | ||
Orientation | Vertical | ||
Thickness | 0.07 in |
Resources
Installation Instructions
CAD Drawings
Brochure
Supporting Document
Customer CAD PDF
Premium Content
Cutsheet
Reviews
Rated 5 out of
5
by
Nicolette Design Group from
Easy on and off
Wall plates are easy on and off -- no screws showing!
Date published: 2023-09-05
Rated 5 out of
5
by
MikeG from
Best quality product!
Highly recommend! Little expensive but my mirror outlet looks amazing in combo with magnesium color outlet. As I have all mirror wall, this outlet looks absolutely invisible
Date published: 2023-06-22
Rated 5 out of
5
by
MikeG from
Best of the best
Amazing quality. Screwless wall plates looks perfect on mirror wall
Date published: 2023-06-21
Rated 5 out of
5
by
DRL from
Mirror on a mirror
This outlet is in the middle of a huge entryway mirror. The Adorne mirror wall plate is perfect.
Date published: 2023-01-03
Rated 5 out of
5
by
lfpeggy from
Very Cool
Looks far better than the run of the mill mirrored wall plate. And it pairs well with the magnesium outlet.
Date published: 2022-12-17
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is the mirror wall plate an actual mirror, or is it a stainless steel wall plate with a mirror finish? I'm looking for an option similar to chrome.
It is a mirror
Date published: 2024-05-14
Is this mirror version more of a smoked mirror?
No, it has an actual Mirror finish.
Date published: 2020-09-08
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1532W4 | adorne Collection
Upgrade any standard switch with this sleek paddle alternative.