text.skipToContent text.skipToNavigation

Narrow 1-Gang 302/304 Stainless Steel Wall Plate, Narrow with Duplex Receptacle Openings

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 31ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Single-Gang Duplex Receptacle wall plate. Smooth 302/304 stainless steel. 2 ft wide 4 1/2-inch high.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Made to Order Item
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Color Stainless Steel
Type Wall Plate
Finish Metallic
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin United States
Wall Plate Size Narrow
Wall Plate Type Duplex Receptacle
Warranty Type 1-Year Limited Warranty
Standard CSA
UPC Number 785007129397
Dimensions
Product Depth US 0.2 in
Product Height US 4.5 in
Product Width US 2.0 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
Technical Information
Indoor/Outdoor Indoor
Mounting Type Box Mounted
Orientation Vertical
Thickness 0.032 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;