
Medium Duty, Standard Length, Flexible Eye, T-Type
PM2002
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Medium Duty, Standard Length, Flexible Eye, T-Type. Cable Diameter - 2.000-2.490-inch, Mesh Length - 36-inch, Eye Diameter - 7/16-inch, Break Strength - 18,500 lbs.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Medium-duty pulling grips are ideal for overhead and underground pulling applications that require additional durability at an economical price.
- Medium-duty pulling grips are hand crafted with single weave strands that graduate to a double weave design for added strength and durability.
- Mesh Length: 36: Eye Diameter: 7/16
Specifications
General Info
Type | Pulling Grip | ||
Application Sector | Industrial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Construction | Support and Strain Relief Grips, Various Types of Pulling | ||
Standard | UL/CSA Approval (consult factory) | ||
UPC Number | 785007185126 |
Dimensions
Cable Diameter Range | 2.00-2.49 in | ||
Mesh Length | 36 in |
Technical Information
Approximate Break Strength | 18500 lb | ||
Eye Style | Flexible | ||
Capacity | Various Cable Diameter Ranges | ||
Indoor/Outdoor | Both | ||
Maximum Cable Range | 2 in | ||
Minimum Cable Range | 2.49 in | ||
Mounting | Consult the Factory for Mounting Recommendations |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RFBA6C30 | Wiremold
RFBA 3.0in Round Cover Floor Box
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PM3001 | Pass and Seymour
Medium Duty, Short Length, Flexible Eye, T-Type