20A 125V Tamper-Resistant Duplex Receptacle with USB A/C Fast Charging Ports, Graphite
TR20USBAC6G
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
20A 125A Tamper-Resistant Receptacle A/C 6A
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| UPC Number | 785007254624 |
Dimensions
| Product Depth US | 1.425 in | ||
| Product Height US | 2.677 in | ||
| Product Width US | 1.693 in |
Technical Information
| USB Amperage | 6 A | ||
| USB Power Output | 30 W | ||
| Number of USBs | 2 |
Resources
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SSTK424 | Pass and Seymour
Tandem Wall Plate
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SB8CH | Pass and Seymour
Duplex Receptacle Openings, 1-Gang, Chrome