3529-9212-06 Ss 90 Ovr 12''R 06''W
3529-9212-06
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
For extremely corrosive applications we offer a full line of straight sections, fittings, covers and mounting accessories in polyester and vinylester fiberglass. Rail heights are available in 4" and 6" and widths are available up to 36".
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Silver | ||
| Type | Vertical Elbows | ||
| Material | Carbon Steel | ||
| Finish | Stainless 316 | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| UPC Number | 800388531420 |
Dimensions
| Product Weight US | 2.259 lb | ||
| Radius | 12 in |
Trade Programs
| BAA | Yes |
Resources
Cutsheet
Sell Sheet
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
