text.skipToContent text.skipToNavigation

4K Premium High Speed HDMI™ Cable, 1m

AC4K1MBK On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$19.99 USD

The premium certified 4K (18Gbps) HDMI cable supports 4K at 60Hz. Each length is in-wall rated (CL3/FT4) and supports a high-bitrate audio formates including DTS-HD Master Audio Trademark, DTS:X Registered, Dolby Registered TrueHD and Dolby Atmos Registered. Each cable bears the Premium Certification label to guarantee authenticity.

Length 1 m
Pack Size 1-PK
  • 1-PK
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Supports 4K at 60Hz
  • CL3/FT4 Rated for in-wall use
  • Enhanced retention clips keep the cable firmly in place
  • Gold Plated Connector resists corrosion and provides the highest level of signal conductivity
  • Enhanced Audio Return Channel (eARC): Supports high-bitrate audio formats including DTS-HD Master Audio™, DTS:X®, Dolby® TrueHD and Dolby Atmos®
  • The terms HDMI, HDMI High-Definition Multimedia Interface, HDMI trade dress and the HDMI Logos are trademarks or registered trademarks of HDMI Licensing Administrator, Inc.

Specifications

General Info
Color Black
Finish Matte
Product Line On-Q
Country Of Origin China
UPC Number 804428434955
Dimensions
Product Height US 10.16 in
Cable Length 1 m
Product Length US 7.09 in
Product Width US 0.87 in
Product Weight US 0.18 lb
Technical Information
Connector Type HDMI, Power, RJ-25C
Cable Type Premium HDMI
Conductor Material Gold
Data Transfer Rate 18 Gbps
Environmental Conditions 0.9
Input Voltage 12 to 20 VDC, 120/230/240/277 VAC, 347 V
Jacket Rating CL3 Rated, FT4 Rated
Jacket Application In-Wall Rated
Video Resolution 4K @ 60Hz
Video Input Support HDMI
Wire Gauge 16 AWG, 22-26 AWG, 29 AWG

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

You may also like...