text.skipToContent text.skipToNavigation

4K Premium High Speed HDMI™ Cable, 2m

AC4K2MBK On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$24.99 USD

The premium certified 4K (18Gbps) HDMI cable supports 4K at 60Hz. Each length is in-wall rated (CL3/FT4) and supports a high-bitrate audio formates including DTS-HD Master Audio Trademark, DTS:X Registered, Dolby Registered TrueHD and Dolby Atmos Registered. Each cable bears the Premium Certification label to guarantee authenticity.

Length 2 m
Pack Size 1-PK
  • 1-PK
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Supports 4K at 60Hz
  • CL3/FT4 Rated for in-wall use
  • Enhanced retention clips keep the cable firmly in place
  • Gold Plated Connector resists corrosion and provides the highest level of signal conductivity
  • Enhanced Audio Return Channel (eARC): Supports high-bitrate audio formats including DTS-HD Master Audio™, DTS:X®, Dolby® TrueHD and Dolby Atmos®
  • The terms HDMI, HDMI High-Definition Multimedia Interface, HDMI trade dress and the HDMI Logos are trademarks or registered trademarks of HDMI Licensing Administrator, Inc.

Specifications

General Info
Color Black
Finish Matte
Product Line On-Q
Country Of Origin China
UPC Number 804428434962
Dimensions
Product Height US 10.16 in
Cable Length 2 m
Product Length US 7.09 in
Product Width US 0.87 in
Product Weight US 0.29 lb
Technical Information
Connector Type HDMI
Cable Type Premium HDMI
Conductor Material Gold
Data Transfer Rate 18 Gbps
Environmental Conditions 0.9
Jacket Rating CL3 Rated, FT4 Rated
Jacket Application In-Wall Rated
Video Resolution 4K @ 60Hz
Video Input Support HDMI

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

You may also like...