Push button canopy switch, Single-Pole, Bakelite plunger, ON-OFF sequence, RU Listed.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Type | Switch | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Standard | UL Listed | ||
| UPC Number | 785007505757 |
Dimensions
| Product Depth US | 1.22 in | ||
| Product Height US | 6.97 in | ||
| Product Width US | 0.8 in |
Listing Agencies / 3rd Party Agencies
| CSA Listed | Yes |
Technical Information
| Amperage | 3 A | ||
| Voltage | 250.0 V | ||
| Wire Size | #14 - #10 AWG |
Resources
Specifications
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LD-4G1I-3112-36 | Cablofil
PW Steel cable tray provides the heavy duty support required for large power cables
