Snap-In, high output with plunger.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Application Sector | Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Standard | UL Listed | ||
| UPC Number | 785007666236 |
Listing Agencies / 3rd Party Agencies
| CSA Listed | Yes |
Technical Information
| Voltage | 600.0 V |
Resources
Specifications
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AMD8ATCAA | Wiremold
Brings power, communication, and A/V services to the workstation in an open space, above-grade floor environment.
