$1.04 USD
Ensure reliable and high-speed network connections with our High Performance RJ45 Modular Plugs. Designed specifically for use with Legrand Cat 5e cable, these modular plugs provide secure and efficient terminations. Each pack contains 25 plugs, making it ideal for both small and large networking projects.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Product Line | On-Q | ||
| Country Of Origin | China |
Dimensions
| Product Height US | 0.33 in | ||
| Product Length US | 0.87 in | ||
| Product Width US | 0.46 in |
Resources
Instruction Sheet
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
