text.skipToContent text.skipToNavigation

Infinium Quantum M4 Splice Cassette, 24 Ribbon Fiber, LC Quad OS2

M4LCQ24-09R3A1 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Infinium Quantum Splice Cassettes are available in the Infinium M4 footprint, enabling industry leading performance, fast field termination, and providing cable management within the housing. The Splice Cassettes are designed for use with Single-Mode (OS2) or Multimode (OM4/OM5) Fiber, Houses 12-24 fibers and are available in LC Duplex or LC Quad port configurations.

Ā 

The 12 fiber cassettes and support fusion splicing of individual fibers, while the 24 fiber cassettes support fusion splicing of ribbon fibers. Heat shrinks, pigtail slack and cable slack are managed within the cassette—eliminating the need for individual splice trays or housings. The design of the cassettes allows easy mounting from either the front or the rear of an enclosure or panel, and individual fibers within the cassette may be accessed without disturbing the other fibers in the housing

Fiber Type Single-Mode Ribbon Fiber Splice Cassette
Number of Ports 24
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Flexible Install: Mount from the front or the rear of an enclosure or panel
  • Clear Top: Enables fast and easy fault identification
  • Installation Convenience: Perform all splicing and managing work outside the enclosure
  • Front or Rear Installation: Simplify installation by mounting from the front or rear of the enclosure panel

Specifications

General Info
Color Black
Type Cassette
Product Line Ortronics
Country Of Origin United States
Included (12 or 24) Fiber Pigtails, Adapter Panel, Protective Dust Caps, Splice Management Tray, Splice Protection Sleeves
Standard TIA-568-C.3
Dimensions
Product Depth US 4.77 in
Product Height US 1.14 in
Product Width US 3.45 in
Technical Information
Connector Type LC Quad
Compatibility Infinium HD-E / Infinium Panel
Number of Ports 24
Performance Level/Tier Infinium Quantum

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is there a splice cassette for OM3 or should we use the M4LCQ24-50ES4A1?

Asked by: Anonymous
  • y_2025, m_5, d_5, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestions, tq_1
  • loc_en_US, sid_M4LCQ24-09R3A1, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT