Interbay Organizer, Four Horizontal Distribution Rings, 1.50''Hx 3.50''D, 1 Rack Units, 20.19''W x 1.75''H x 4.75''D, Black
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Type | Cable Manager | ||
| Material | Steel | ||
| Finish | Powder Coat | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Features | Cable Segregation | ||
| Warranty Type | 5-Year | ||
| Standard | RoHS | ||
| UPC Number | 662875555438 |
Dimensions
| Product Depth US | 4.75 in | ||
| Product Height US | 1.75 in | ||
| Product Width US | 20.19 in |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Seismic Tested | No | ||
| Compatibility | Q-Series | ||
| Mounting | Horizontal | ||
| Mounting Type | Screw-on Mount | ||
| Rack Units | 1 U |
Resources
Catalog
Product Environmental Profile
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
09-5A12C-S144-36 | Cablofil
Itray Aluminum cable tray provides superior support in long span industrial applications
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP26ICC6 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space.
$4.25
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
3884 | Pass and Seymour
Power Outlets
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SZMCKIT | Cablofil
Cablofil wire mesh tray is the fastest most flexible and adaptable cable management system available
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
BOX140 | Pass and Seymour
Strain Relief Grips
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LD-4A-90HB24-12 | Cablofil
Itray Aluminum cable tray provides superior support in long span industrial applications
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
36349101 |
VELCRO® Brand Tie Straps
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WMTE14W |
Modular Wall Mount Telephone Jack for Hanging Phones
$8.39
