Ld-7625-9112-06 Fg 90 Ivr 12''R 06''W
LD-7625-9112-06
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
For extremely corrosive applications we offer a full line of straight sections, fittings, covers and mounting accessories in polyester and vinylester fiberglass. Rail heights are available in 4" and 6" and widths are available up to 36".
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Type | Vertical Elbows | ||
| Material | Fiberglass | ||
| Finish | AT | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | United States | ||
| Bottom Type | Ladder | ||
| UPC Number | 800388529922 |
Dimensions
| Product Weight US | 17.811 lb | ||
| Radius | 12 in |
Technical Information
| NEMA Load Class | 20C |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V700 | Wiremold
Wiremold 700 Series Small Raceway in Ivory
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
205KKF9SA-09-B | Ortronics
Keyed Pre-polished Multimode and Single-mode Keyed Splice on Connectors
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
P314494 | Cablofil
Itray Aluminum cable tray provides superior support in long span industrial applications
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FCHL075UU | Pass and Seymour
Support Grips, Heavy Duty, Closed Mesh, Double Eye
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
P314885 | Cablofil
Itray Aluminum cable tray provides superior support in long span industrial applications
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RHKITDBPCCV6 | radiant Collection
Interchangeable cover to update the look of a radiant® dimmer.
$15.94
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
P037606 | Cablofil
PW Steel cable tray provides the heavy duty support required for large power cables
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
5262CDW | Pass and Seymour
UL498 (File No. E140596)Fedl Spec WC-596 CSA Standard C22.2 No. 42 (File No. LR16063) Conforms to NEMA WD-1 and WD-6
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
P302471 | Cablofil
Itray Aluminum cable tray provides superior support in long span industrial applications
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP5003GB | On-Q
3-Gang Studio Wall Plate
$5.36
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ENP42605NA | On-Q
Reversible hinged door and trim ring compatible with the ENP4280-NA
$432.59
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
5507-4TJFW | Wiremold
Large capacity raceway for data, voice, A/V, and power applications.
