Medium base, porcelain, keyless, single circuit, 2 peice ring with leads. 1 3/8-inch to 1 1/2-inch hole.
            - Send
 - Save as PDF
 - 
                    	Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
 
Specifications
General Info
                | Color | White | ||
| Application Sector | Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Standard | UL Listed | ||
| UPC Number | 785007881011 | 
Listing Agencies / 3rd Party Agencies
                | CSA Listed | Yes | 
Technical Information
                | Voltage | 250.0 V | 
Resources
Specifications
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
            Added to Favorites
            Go to favorites
        
        
            Remove from favorites?
            
            
        
        
            Something went wrong. Please try again later.
            
        
    TR5362CDI | Pass and Seymour
                        UL498 (File No. E140596) Fedl Spec WC-596 CSA Standard C22.2 No. 42 (File No. LR16063) Conforms to NEMA WD-1 and WD-6
                        
                        
            Added to Favorites
            Go to favorites
        
        
            Remove from favorites?
            
            
        
        
            Something went wrong. Please try again later.
            
        
    5262AI | Pass and Seymour
                        Industrial Extra Heavy-Duty Spec Grade Receptacles, Back and Side-Wire, 15A, 125V
                        
                        
            Added to Favorites
            Go to favorites
        
        
            Remove from favorites?
            
            
        
        
            Something went wrong. Please try again later.
            
        
    SSN85 | Pass and Seymour
                        Narrow Metal Duplex Receptacle Wall Plate, 302/304 Stainless Steel
                        
                        