Mighty Mo (MM20) Tool-Less Snap-In Horizontal Cable Manager - 1 RU, 19 in Wide, Black - 2 Pack
Bazaarvoice SAP Hybris Integration Version 2.8.1
Mighty Mo (MM20), Tool-Less Snap-In Horizontal Cable Managers are designed to manage and distribute cables horizontally to vertical managers. These dual-snap-in horizontal managers were engineered to simplify installation by making them universally mountable within Mighty Mo Racks without the use of tools. They can be mounted in square hole or tapped hole racks without any modifications. Additionally, they function to fill open rack units in Mighty Mo 20 racks where separation of cold air and hot air is required. These managers are designed to work with active equipment and flat or angled patch panels. They are available in black and white.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
| Color | Black | ||
| Material | Plastic | ||
| Finish | Textured | ||
| Product Line | Ortronics | ||
| Country Of Origin | Taiwan, Province Of China | ||
| UPC Number | 662875108481 |
| Product Depth US | 6.0 in | ||
| Product Height US | 1.7 in | ||
| Product Width US | 19.0 in | ||
| Product Weight US | 1.0 lb |
| Energy Savings | No | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Installation Instructions
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1













