Miscellaneous Configurations - Angled Plug, Yellow
43399
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
2-Pole, 3-Wire, 50A 125V Angle Plug, Yellow
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Type | Plug Tail | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Standard | UL498 | ||
| UPC Number | 785007034288 |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | PENDING | ||
| cULus Listed | Yes |
Technical Information
| Amperage | 50 A | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 3 | ||
| Wire Size | 18 - 12 AWG |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
6098PG | Pass and Seymour
Medium-Duty Dead Front Connector
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TP720BL | Pass and Seymour
Power Outlet Receptacle Openings, 1-Gang
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
P3501 | Pass and Seymour
Multi-Weave, Rotating Eye, Light Green
