Miscellaneous Configurations - Angled Plug, Yellow
5745AN
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Plug 50A 125/250V Angle
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Standard | UL 498 | ||
| UPC Number | 785007574517 |
Dimensions
| Product Depth US | 2.12 in | ||
| Product Height US | 3.43 in | ||
| Product Width US | 2.62 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | 146159 | ||
| cULus Listed | Yes |
Technical Information
| Amperage | 50 A | ||
| Connection | Wire Grounding | ||
| Number of Poles | 3-Way | ||
| Number of Wires | 4 | ||
| Wire Size | 4 |
Resources
Installation Instructions
Brochure
Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Are these rated for outdoor use?
This product is IP20 rated - it is only designed for indoor use.
Date published: 2024-12-05
How to prep 6g wire for 5745-AN Angle plug. What are the specs for exposing copper wire and how far to cut insulation back
Thank you for your inquiry. Please review the following Wiring Instructions for a 50-amp receptacle.
-Wire Size and type must comply with appropriate local electrical codes. The receptacle is designed for #10 through #6 AWG.
-Strip the wire insulation 9/16" per the strip gauge on the back of the receptacle.
-Use copper wire only. Make sure the wire is clean, and bright copper color.
-Do not solder the ends of the wire.
-Insert each wire into the appropriate wire terminal. Make sure there is no wire insulation in any terminal, and tighten the terminal screws to 25 inch-pounds torque.
If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Date published: 2024-10-21
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ADWR703TUM4 | adorne Collection
Contemporary control for virtually any dimmable bulb.
$97.91
