Miscellaneous Configurations - Angled Plug, Yellow
8302AN
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
AngledPlug, 4pole 4-Wire 60A Non-grounding, yellow
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Type | Straight Blade | ||
| Application Sector | Commercial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Standard | UL 498 | ||
| UPC Number | 785007830217 |
Dimensions
| Product Depth US | 2.12 in | ||
| Product Height US | 3.43 in | ||
| Product Width US | 2.62 in |
Technical Information
| Amperage | 60 A | ||
| Number of Poles | 4-Way | ||
| Number of Wires | 4 | ||
| Wire Size | 14 - 10 AWG |
Resources
Installation Instructions
Brochure
Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
APCCTM4 | adorne Collection
Corner connector, for use with adorne Under-Cabinet solutions.
$34.48
