One Gang Extension Ring, Gray
WPEX6
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
1Gang Extension Ring With 4-3/4 Hubs, 2-3/4 Plugs Supplied, 9.5 Cu. In.,Gray
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Gray | ||
| Type | Weatherproof | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | India | ||
| Standard | UL Listed | ||
| UPC Number | 785007117608 |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | 143223 | ||
| cULus Listed | Yes |
Technical Information
| Number of Outlets | 1 |
Resources
Specifications
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
