One Gang Flanged Extension Ring, Gray
WPEX5
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
1Gang Flanged Extension Ring With 4-1/2 Hubs,2-1/2Plugs Supplied, 9.5 Cu. In., Gray
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Gray | ||
| Type | Weatherproof | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | India | ||
| Standard | UL Listed | ||
| UPC Number | 785007117394 |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | 143223 | ||
| cULus Listed | Yes |
Technical Information
| Number of Outlets | 1 |
Resources
Specifications
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PHD66U24 | Ortronics
Clarity 6 96-port high density Category 6 patch panel is component compliant to EIA/TIA Category 6 performance requirements. It occupies four rack units and measures 19'' x 7''. Jacks are grouped in six-port modules. Part of the Clarity 6 link and channel solution that provides significant installed performance headroom.
