2-Wire Vinyl Plug
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Application Sector | Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Standard | UL Listed | ||
| UPC Number | 785007028065 |
Dimensions
| Product Length US | 2.69 in | ||
| Product Width US | 1.56 in |
Technical Information
| Amperage | 15 A | ||
| Voltage | 125.0 V |
Resources
Brochure
Specifications
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1

