Medium base, phenolic, pin type hook supplied, for temporary use.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Standard | UL listed | ||
| UPC Number | 785007896107 |
Technical Information
| Amperage | 660 A | ||
| Voltage | 250.0 V |
Resources
Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What is the minimum size wire this device will operate with?
It will accept 14 AWG stranded wire.
Date published: 2019-03-06
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
697I | Pass and Seymour
Single to triple, 2 Pole, 3 Wire. UL listed.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PN03F15WH | Wiremold
Small, low profile raceway designed for communication or power applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WSP200GRY | Pass and Seymour
Commercial Occupancy Sensor
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
HDFP-LCD16YC-K | Ortronics
Infinium M4 HDFP Adapter Panel, 8 Keyed Front Non-Keyed Rear LC Duplex Adapters, 16 Fiber
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CSD1000 | Pass and Seymour
The sensor shall detect occupancy in the control area by detecting Doppler shifts in transmitted ultrasound and passive infrared heat changes. Detection verification of both technologies must occur in order to activate lighting systems. Upon verification, detection by either shall hold lighting on.
