Turnlok® Single Receptacle 3W 15A 277V Pre-Fabricated
4760PF
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Pre-Fab Turnlok® Single Receptacle 3W 15A 277V
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| UPC Number | 785007249293 |
Dimensions
| Product Depth US | 4.03 in | ||
| Product Height US | 1.0 in | ||
| Product Width US | 1.437 in |
Listing Agencies / 3rd Party Agencies
| CSA Listed | Yes |
Resources
Installation Instructions
Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AL3356ABRT | Wiremold
Handsome and effective method of consolidating all power and communication cabling.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
7G-FWPS-36-S6 | Cablofil
Itray Aluminum cable tray provides superior support in long span industrial applications

