
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Silver | ||
Type | Vertical Elbows | ||
Finish | Hot Dipped Galvanized after Fabrication | ||
Application Sector | Commercial, Industrial | ||
Product Line | Cablofil | ||
Country Of Origin | Mexico | ||
Bottom Type | Ladder | ||
UPC Number | 800388362079 |
Dimensions
Product Depth US | 11.75 in | ||
Product Height US | 16.875 in | ||
Product Volume US | 0.688 cu ft | ||
Product Width US | 6.0 in | ||
Product Weight US | 5.32 lb | ||
Radius | 12 in |
Trade Programs
BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
4ATCP4RSN | Wiremold
Delivering more A/V, power and communications exactly where you need them most.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AL3300C-5 | Wiremold
Wiremold AL3300 Series Raceway Annodized Aluminum Cover
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V5741 | Wiremold
Wiremold 500/700 Series Switch and Receptacle Box Fitting in Ivory